Polar™

IXTN40P50P

  • Electrical Characteristics
    • Catalog # IXTN40P50P
    • Drain-Source Voltage (V) -500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.23
    • Continuous Drain Current @ 25 ℃ (A) -40
    • Gate Charge (nC) 205
    • Input Capacitance, CISS (pF) 11500
    • Thermal resistance [junction-case] (K/W) 0.14
    • Configuration Single
    • Package Type SOT-227
    • Typical Reverse Recovery Time (ns) 477
    • Power Dissipation (W) 890
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTN40P50P