Polar™

IXTP36P15P

  • Electrical Characteristics
    • Catalog # IXTP36P15P
    • Drain-Source Voltage (V) -150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.11
    • Continuous Drain Current @ 25 ℃ (A) -36
    • Gate Charge (nC) 55
    • Input Capacitance, CISS (pF) 3100
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 228
    • Power Dissipation (W) 300
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTP36P15P