Polar™

IXTQ26P20P

  • Electrical Characteristics
    • Catalog # IXTQ26P20P
    • Drain-Source Voltage (V) -200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.17
    • Continuous Drain Current @ 25 ℃ (A) -26
    • Gate Charge (nC) 56
    • Input Capacitance, CISS (pF) 2740
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 240
    • Power Dissipation (W) 300
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTQ26P20P