Polar™

IXTR16P60P

  • Electrical Characteristics
    • Catalog # IXTR16P60P
    • Drain-Source Voltage (V) -600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.79
    • Continuous Drain Current @ 25 ℃ (A) -10
    • Gate Charge (nC) 92
    • Input Capacitance, CISS (pF) 5120
    • Thermal resistance [junction-case] (K/W) 0.66
    • Configuration Single
    • Package Type TO-247I
    • Typical Reverse Recovery Time (ns) 440
    • Power Dissipation (W) 190
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTR16P60P