Polar™

IXTR36P15P

  • Electrical Characteristics
    • Catalog # IXTR36P15P
    • Drain-Source Voltage (V) -150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.12
    • Continuous Drain Current @ 25 ℃ (A) -22
    • Gate Charge (nC) 55
    • Input Capacitance, CISS (pF) 2950
    • Thermal resistance [junction-case] (K/W) 1
    • Configuration Single
    • Package Type TO-247I
    • Typical Reverse Recovery Time (ns) 150
    • Power Dissipation (W) 150
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTR36P15P