Polar™

IXTR48P20P

  • Electrical Characteristics
    • Catalog # IXTR48P20P
    • Drain-Source Voltage (V) -200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.093
    • Continuous Drain Current @ 25 ℃ (A) -30
    • Gate Charge (nC) 103
    • Input Capacitance, CISS (pF) 5400
    • Thermal resistance [junction-case] (K/W) 0.66
    • Configuration Single
    • Package Type TO-247I
    • Typical Reverse Recovery Time (ns) 260
    • Power Dissipation (W) 190
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTR48P20P