Polar™

IXTR90P10P

  • Electrical Characteristics
    • Catalog # IXTR90P10P
    • Drain-Source Voltage (V) -100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.027
    • Continuous Drain Current @ 25 ℃ (A) -57
    • Gate Charge (nC) 120
    • Input Capacitance, CISS (pF) 5800
    • Thermal resistance [junction-case] (K/W) 0.66
    • Configuration Single
    • Package Type PLUS247™
    • Typical Reverse Recovery Time (ns) 144
    • Power Dissipation (W) 190
    • Sample Request No
    • Partner ECAD Models IXTR90P10P