Polar™

IXTT20P50P

  • Electrical Characteristics
    • Catalog # IXTT20P50P
    • Drain-Source Voltage (V) -500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.45
    • Continuous Drain Current @ 25 ℃ (A) -20
    • Gate Charge (nC) 103
    • Input Capacitance, CISS (pF) 5120
    • Thermal resistance [junction-case] (K/W) 0.27
    • Configuration Single
    • Package Type TO-268S
    • Typical Reverse Recovery Time (ns) 406
    • Power Dissipation (W) 460
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTT20P50P