Polar™

IXTT90P10P

  • Electrical Characteristics
    • Catalog # IXTT90P10P
    • Drain-Source Voltage (V) -100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.025
    • Continuous Drain Current @ 25 ℃ (A) -90
    • Gate Charge (nC) 120
    • Input Capacitance, CISS (pF) 5800
    • Thermal resistance [junction-case] (K/W) 0.27
    • Configuration Single
    • Package Type TO-268S
    • Typical Reverse Recovery Time (ns) 144
    • Power Dissipation (W) 462
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTT90P10P