Polar™

IXTX90P20P

  • Electrical Characteristics
    • Catalog # IXTX90P20P
    • Drain-Source Voltage (V) -200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.044
    • Continuous Drain Current @ 25 ℃ (A) -90
    • Gate Charge (nC) 205
    • Input Capacitance, CISS (pF) 12000
    • Thermal resistance [junction-case] (K/W) 0.14
    • Configuration Single
    • Package Type TO-247 PLUS
    • Typical Reverse Recovery Time (ns) 315
    • Power Dissipation (W) 890
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTX90P20P