Standard

IXTH16P20

  • Electrical Characteristics
    • Catalog # IXTH16P20
    • Drain-Source Voltage (V) -200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.16
    • Continuous Drain Current @ 25 ℃ (A) -16
    • Gate Charge (nC) 95
    • Input Capacitance, CISS (pF) 2800
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 180
    • Power Dissipation (W) 300
    • Sample Request No