Standard

IXTT11P50

  • Electrical Characteristics
    • Catalog # IXTT11P50
    • Drain-Source Voltage (V) -500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.75
    • Continuous Drain Current @ 25 ℃ (A) -11
    • Gate Charge (nC) 145
    • Input Capacitance, CISS (pF) 4600
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-268S
    • Typical Reverse Recovery Time (ns) 500
    • Power Dissipation (W) 300
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTT11P50