Trench Gate

IXTA18P10T

  • Electrical Characteristics
    • Catalog # IXTA18P10T
    • Drain-Source Voltage (V) -100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.12
    • Continuous Drain Current @ 25 ℃ (A) -18
    • Gate Charge (nC) 39
    • Input Capacitance, CISS (pF) 2100
    • Thermal resistance [junction-case] (K/W) 1.5
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 62
    • Power Dissipation (W) 83
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTA18P10T