Trench Gate

IXTA24P085T

  • Electrical Characteristics
    • Catalog # IXTA24P085T
    • Drain-Source Voltage (V) -85
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.065
    • Continuous Drain Current @ 25 ℃ (A) -24
    • Gate Charge (nC) 41
    • Input Capacitance, CISS (pF) 2090
    • Thermal resistance [junction-case] (K/W) 1.5
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 40
    • Power Dissipation (W) 83
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTA24P085T