Trench Gate

IXTA32P05T

  • Electrical Characteristics
    • Catalog # IXTA32P05T
    • Drain-Source Voltage (V) -50
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.039
    • Continuous Drain Current @ 25 ℃ (A) -32
    • Gate Charge (nC) 46
    • Input Capacitance, CISS (pF) 1975
    • Thermal resistance [junction-case] (K/W) 1.5
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 26
    • Power Dissipation (W) 83
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTA32P05T