Trench Gate

IXTA76P10T

  • Electrical Characteristics
    • Catalog # IXTA76P10T
    • Drain-Source Voltage (V) -100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.025
    • Continuous Drain Current @ 25 ℃ (A) -76
    • Gate Charge (nC) 197
    • Input Capacitance, CISS (pF) 13700
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 70
    • Power Dissipation (W) 298
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTA76P10T