Trench Gate

IXTH32P20T

  • Electrical Characteristics
    • Catalog # IXTH32P20T
    • Drain-Source Voltage (V) -200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.13
    • Continuous Drain Current @ 25 ℃ (A) -32
    • Gate Charge (nC) 185
    • Input Capacitance, CISS (pF) 14500
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 190
    • Power Dissipation (W) 300
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTH32P20T