Trench Gate

IXTH68P20T

  • Electrical Characteristics
    • Catalog # IXTH68P20T
    • Drain-Source Voltage (V) -200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.055
    • Continuous Drain Current @ 25 ℃ (A) -68
    • Gate Charge (nC) 380
    • Input Capacitance, CISS (pF) 33400
    • Thermal resistance [junction-case] (K/W) 0.22
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 245
    • Power Dissipation (W) 568
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTH68P20T