Trench Gate

IXTH96P085T

  • Electrical Characteristics
    • Catalog # IXTH96P085T
    • Drain-Source Voltage (V) -85
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.013
    • Continuous Drain Current @ 25 ℃ (A) -96
    • Gate Charge (nC) 180
    • Input Capacitance, CISS (pF) 13100
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 55
    • Power Dissipation (W) 298
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTH96P085T