Trench Gate

IXTP26P10T

  • Electrical Characteristics
    • Catalog # IXTP26P10T
    • Drain-Source Voltage (V) -100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.09
    • Continuous Drain Current @ 25 ℃ (A) -26
    • Gate Charge (nC) 52
    • Input Capacitance, CISS (pF) 3820
    • Thermal resistance [junction-case] (K/W) 0.83
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 70
    • Power Dissipation (W) 150
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTP26P10T