Trench Gate

IXTR68P20T

  • Electrical Characteristics
    • Catalog # IXTR68P20T
    • Drain-Source Voltage (V) -200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.064
    • Continuous Drain Current @ 25 ℃ (A) -44
    • Gate Charge (nC) 380
    • Input Capacitance, CISS (pF) 33400
    • Thermal resistance [junction-case] (K/W) 0.46
    • Configuration Single
    • Package Type TO-247I
    • Typical Reverse Recovery Time (ns) 245
    • Power Dissipation (W) 270
    • Sample Request No
    • Partner ECAD Models IXTR68P20T