Trench Gate

IXTX210P10T

  • Electrical Characteristics
    • Catalog # IXTX210P10T
    • Drain-Source Voltage (V) -100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0075
    • Continuous Drain Current @ 25 ℃ (A) -210
    • Gate Charge (nC) 740
    • Input Capacitance, CISS (pF) 69500
    • Thermal resistance [junction-case] (K/W) 0.12
    • Configuration Single
    • Package Type TO-247 PLUS
    • Power Dissipation (W) 1040
    • Maximum Reverse Recovery (ns) 200
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTX210P10T