Trench Gate

IXTY48P05T

  • Electrical Characteristics
    • Catalog # IXTY48P05T
    • Drain-Source Voltage (V) -50
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.03
    • Continuous Drain Current @ 25 ℃ (A) -48
    • Gate Charge (nC) 53
    • Input Capacitance, CISS (pF) 3660
    • Thermal resistance [junction-case] (K/W) 0.83
    • Configuration Single
    • Package Type TO-252
    • Typical Reverse Recovery Time (ns) 30
    • Power Dissipation (W) 150
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTY48P05T