HiPerFET™ and MOSFET

MKG40RK600LB

  • Electrical Characteristics
    • Catalog # MKG40RK600LB
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 41
    • Continuous Drain Current @ 25 ℃ (A) 54
    • Gate Charge (nC) 290
    • Input Capacitance, CISS (pF) 6.5
    • Thermal resistance [junction-case] (K/W) 0.4
    • Configuration Boost/Buck
    • Package Type SMPD
    • Sample Request No
    • Partner ECAD Models MKG40RK600LB