HiPerFET™ and MOSFET

MMIX1F230N20T

  • Electrical Characteristics
    • Catalog # MMIX1F230N20T
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0083
    • Continuous Drain Current @ 25 ℃ (A) 168
    • Gate Charge (nC) 358
    • Input Capacitance, CISS (pF) 24000
    • Thermal resistance [junction-case] (K/W) 0.22
    • Configuration Single
    • Package Type SMPD
    • Power Dissipation (W) 680
    • Maximum Reverse Recovery (ns) 200
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models MMIX1F230N20T