HiPerFET™ and MOSFET

MMIX2F150N20T

  • Electrical Characteristics
    • Catalog # MMIX2F150N20T
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0165
    • Continuous Drain Current @ 25 ℃ (A) 84
    • Gate Charge (nC) 177
    • Input Capacitance, CISS (pF) 11700
    • Thermal resistance [junction-case] (K/W) 0.41
    • Configuration Single
    • Package Type SMPD
    • Typical Reverse Recovery Time (ns) 100
    • Power Dissipation (W) 305
    • Sample Request No
    • Partner ECAD Models MMIX2F150N20T