S-Class

IXCY10M45S

  • Electrical Characteristics
    • Catalog # IXCY10M45S
    • Drain-Source Voltage (V) 450
    • Continuous Drain Current @ 25 ℃ (A) -0.3
    • Thermal resistance [junction-case] (K/W) 3.1
    • Configuration Single
    • Package Type TO-252
    • Power Dissipation (W) 40
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXCY10M45S