S-Class

IXCY10M90S

  • Electrical Characteristics
    • Catalog # IXCY10M90S
    • Drain-Source Voltage (V) 900
    • Thermal resistance [junction-case] (K/W) 3.1
    • Configuration Single
    • Package Type TO-252
    • Power Dissipation (W) 40
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXCY10M90S