AC Switches

High efficiency AC switch up to 1200V

  • Electrical Characteristics
    • Catalog # CLA110MB1200NA
    • VRRM [Rect] (V) 1200
    • IRMS [per phase] (A) 100
    • TC (°C) 110
    • ITSM (A) 1100
    • TVJM (°C) 150
    • VT0 (V) 0.78
    • rT (mOhm) 4.9
    • RthJC (K/W) (Diode) 0.55
    • RthCH (K/W) 0.1
    • Package Type SOT-227B (minibloc)
    • Part Datasheet
    • Order Sample