Standard AC Switch up to 1800V

MMO90-12IO6

  • Electrical Characteristics
    • Catalog # MMO90-12IO6
    • Maximum Repetitive Blocking Voltage (V) 1200
    • RMS Current 110
    • Case temperature 95
    • Max Surge Current Thy Amp 800
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation Thyristor 0.88
    • Slope Resistance Thyristor mOhm 6
    • Thermal resistance [junction-case] (K/W) 0.6
    • Thermal Resistance caseheatsink KW 0.1
    • Sample Request Yes
    • Package Type SOT-227B (minibloc)