Asymmetric Capsule Type

A0516YC240

  • Electrical Characteristics
    • Catalog # A0516YC240
    • Repetitive Peak Off-State Voltage (VDRM) (V) 2400
    • Max Repetitive Reverse Voltage (VRRM) (V) 10
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 516
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 5700
    • I2t [Thyristor] (A2s) 151 x 10³
    • Turn-on Delay Time (µs) 0.5
    • Tq (μs) 55
    • TJ Max (°C) 125
    • Package Type W58
    • di/dt (A/µs) 2000
    • dv/dt (V/µs) 3000
    • Threshold Voltage (V) 1.63
    • Slope Resistance (mOhm) 0.85
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.05
    • Sample Request No
    • Partner ECAD Models A0516YC240