background-waves

A0516YC280

Product Status| Activei

A0516YC280

| Series: Asymmetric Capsule Type
info

These devices are available up to a voltage of 2800V. They exhibit very fast turn-on times and are capable of very high values of both critical di/dt and dv/dt. For the device type, they also exhibit high current ratings in excess of 1000A. Asymmetric construction optimizes the forward losses against the turn-off losses and gives the best performance in their voltage class.

PropertyValue
VDRM (V)
2800
VRRM (V)
10
ITAV @ Tk=55 °C (A)
516
ITSM 10ms Half Sine Wave (A)
5700
I2t [Thy] (A2s)
151 x 10³
Turn-on Delay Time (µs)
0.5
Tq (µs)
55
TJ Max (°C)
125
Package Type
W58
di/dt (A/µs)
2000
dv/dt (V/µs)
3000
V0 (V)
1.63
rS (mΩ)
0.85
RthJK 180 °C Sine Wave (K/W)
0.05

A0516YC280 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
A0516YC280

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.