Asymmetric Capsule Type

A1237NC280

  • Electrical Characteristics
    • Catalog # A1237NC280
    • Repetitive Peak Off-State Voltage (VDRM) (V) 2800
    • Max Repetitive Reverse Voltage (VRRM) (V) 30
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 1237
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 18000
    • I2t [Thyristor] (A2s) 1.62 x 10⁶
    • Turn-on Delay Time (µs) 0.9
    • Tq (μs) 30
    • TJ Max (°C) 125
    • Package Type W11
    • di/dt (A/µs) 2000
    • dv/dt (V/µs) 3000
    • Threshold Voltage (V) 1.707
    • Slope Resistance (mOhm) 0.212
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.024
    • Sample Request No
    • Partner ECAD Models A1237NC280