Distributed Gate Capsule Type

R0472YC16F

  • Electrical Characteristics
    • Catalog # R0472YC16F
    • Repetitive Peak Off-State Voltage (VDRM) (V) 1600
    • Max Repetitive Reverse Voltage (VRRM) (V) 1600
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 472
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 4300
    • I2t [Thyristor] (A2s) 92.5 x 10³
    • Tq (μs) 30
    • Reverse Recovery Charge (µC) 155
    • Package Type W58
    • Threshold Voltage (V) 1.648
    • Slope Resistance (mOhm) 1.125
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.05
    • Sample Request No
    • Partner ECAD Models R0472YC16F