background-waves

R0487YC12E

Product Status| Activei

R0487YC12E

| Series: Distributed Gate Capsule Type
info

Littelfuse is recognised as the Worldwide leader in distributed gate technology. These devices are available with blocking voltages to 4.5kV and average currents in excess of 5kA, with tq ratings from 10µs. The unique distributed gate design and lifetime control features give these devices both high di/dt capability and fast, low recovery turn-off, while maintaining a low on-state voltage drop. Ideally suited to applications including: induction power supplies, high frequency inverters/converters, UPS and pulse power.


For additional technical details, please contact support .

PropertyValue
VDRM (V)
1200
VRRM (V)
1200
ITAV @ Tk=55 °C (A)
487
ITSM 10ms Half Sine Wave (A)
4300
I2t [Thy] (A2s)
92.5 x 10³
Tq (µs)
25
Qrr (µC)
90
Package Type
W58
V0 (V)
1.738
rS (mΩ)
0.943
RthJK 180 °C Sine Wave (K/W)
0.05

R0487YC12E Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
R0487YC12E

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.