Distributed Gate Capsule Type

R0577YC12C

  • Electrical Characteristics
    • Catalog # R0577YC12C
    • Repetitive Peak Off-State Voltage (VDRM) (V) 1200
    • Max Repetitive Reverse Voltage (VRRM) (V) 1200
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 577
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 6000
    • I2t [Thyristor] (A2s) 180 x 10³
    • Tq (μs) 15
    • Reverse Recovery Charge (µC) 150
    • Package Type W58
    • Threshold Voltage (V) 1.51
    • Slope Resistance (mOhm) 0.64
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.05
    • Sample Request No
    • Partner ECAD Models R0577YC12C