Distributed Gate Capsule Type

R0633YC12E

  • Electrical Characteristics
    • Catalog # R0633YC12E
    • Repetitive Peak Off-State Voltage (VDRM) (V) 1200
    • Max Repetitive Reverse Voltage (VRRM) (V) 1200
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 633
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 6300
    • I2t [Thyristor] (A2s) 200 x 10³
    • Tq (μs) 25
    • Reverse Recovery Charge (µC) 125
    • Package Type W58
    • Threshold Voltage (V) 1.25
    • Slope Resistance (mOhm) 0.614
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.05
    • Sample Request No
    • Partner ECAD Models R0633YC12E