Distributed Gate Capsule Type

R0878LC18K

  • Electrical Characteristics
    • Catalog # R0878LC18K
    • Repetitive Peak Off-State Voltage (VDRM) (V) 1800
    • Max Repetitive Reverse Voltage (VRRM) (V) 1800
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 878
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 7500
    • I2t [Thyristor] (A2s) 281 x 10³
    • Tq (μs) 60
    • Reverse Recovery Charge (µC) 720
    • Package Type W10
    • Threshold Voltage (V) 1.447
    • Slope Resistance (mOhm) 0.48
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.032
    • Sample Request No
    • Partner ECAD Models R0878LC18K