Distributed Gate Capsule Type

R0929LC12C

  • Electrical Characteristics
    • Catalog # R0929LC12C
    • Repetitive Peak Off-State Voltage (VDRM) (V) 1200
    • Max Repetitive Reverse Voltage (VRRM) (V) 1200
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 929
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 9000
    • I2t [Thyristor] (A2s) 405 x 10³
    • Tq (μs) 15
    • Reverse Recovery Charge (µC) 150
    • Package Type W10
    • Threshold Voltage (V) 1.549
    • Slope Resistance (mOhm) 0.35
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.032
    • Sample Request No
    • Partner ECAD Models R0929LC12C