Distributed Gate Capsule Type

R0964LC10E

  • Electrical Characteristics
    • Catalog # R0964LC10E
    • Repetitive Peak Off-State Voltage (VDRM) (V) 1000
    • Max Repetitive Reverse Voltage (VRRM) (V) 1000
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 964
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 9400
    • I2t [Thyristor] (A2s) 442 x 10³
    • Tq (μs) 25
    • Reverse Recovery Charge (µC) 170
    • Package Type W10
    • Threshold Voltage (V) 1.53
    • Slope Resistance (mOhm) 0.309
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.032
    • Sample Request No
    • Partner ECAD Models R0964LC10E