Distributed Gate Capsule Type

R1124NC20J

  • Electrical Characteristics
    • Catalog # R1124NC20J
    • Repetitive Peak Off-State Voltage (VDRM) (V) 2000
    • Max Repetitive Reverse Voltage (VRRM) (V) 1800
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 1124
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 13500
    • I2t [Thyristor] (A2s) 0.91 x 10⁶
    • Tq (μs) 50
    • Reverse Recovery Charge (µC) 640
    • Package Type W11
    • Threshold Voltage (V) 1.54
    • Slope Resistance (mOhm) 0.379
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.024
    • Sample Request No
    • Partner ECAD Models R1124NC20J