Distributed Gate Capsule Type

R1127NC36S

  • Electrical Characteristics
    • Catalog # R1127NC36S
    • Repetitive Peak Off-State Voltage (VDRM) (V) 3600
    • Max Repetitive Reverse Voltage (VRRM) (V) 3600
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 1127
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 12800
    • I2t [Thyristor] (A2s) 819 x 10³
    • Tq (μs) 160
    • Reverse Recovery Charge (µC) 3500
    • Package Type W11
    • Threshold Voltage (V) 1.5
    • Slope Resistance (mOhm) 0.474
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.022
    • Sample Request No
    • Partner ECAD Models R1127NC36S