Distributed Gate Capsule Type

R1446NC12E

  • Electrical Characteristics
    • Catalog # R1446NC12E
    • Repetitive Peak Off-State Voltage (VDRM) (V) 1200
    • Max Repetitive Reverse Voltage (VRRM) (V) 1200
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 1446
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 19500
    • I2t [Thyristor] (A2s) 1.90 x 10⁶
    • Tq (μs) 25
    • Reverse Recovery Charge (µC) 300
    • Package Type W11
    • Threshold Voltage (V) 1.304
    • Slope Resistance (mOhm) 0.199
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.024
    • Sample Request No
    • Partner ECAD Models R1446NC12E