Distributed Gate Capsule Type

R1605MC20E

  • Electrical Characteristics
    • Catalog # R1605MC20E
    • Repetitive Peak Off-State Voltage (VDRM) (V) 2000
    • Max Repetitive Reverse Voltage (VRRM) (V) 2000
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 1605
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 20700
    • I2t [Thyristor] (A2s) 2.14 x 10⁶
    • Tq (μs) 25
    • Reverse Recovery Charge (µC) 900
    • Package Type W70
    • Threshold Voltage (V) 2.1
    • Slope Resistance (mOhm) 0.2
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.015
    • Sample Request No
    • Partner ECAD Models R1605MC20E