background-waves

R2619ZD21K

Product Status| Activei

R2619ZD21K

| Series: Distributed Gate Capsule Type
info

Littelfuse is recognised as the Worldwide leader in distributed gate technology. These devices are available with blocking voltages to 4.5kV and average currents in excess of 5kA, with tq ratings from 10µs. The unique distributed gate design and lifetime control features give these devices both high di/dt capability and fast, low recovery turn-off, while maintaining a low on-state voltage drop. Ideally suited to applications including: induction power supplies, high frequency inverters/converters, UPS and pulse power.


For additional technical details, please contact support .

PropertyValue
VDRM (V)
2100
VRRM (V)
2100
ITAV @ Tk=55 °C (A)
2619
ITSM 10ms Half Sine Wave (A)
33800
I2t [Thy] (A2s)
5.71 x 10⁶
Tq (µs)
60
Qrr (µC)
1850
Package Type
W46
V0 (V)
1.308
rS (mΩ)
0.173
RthJK 180 °C Sine Wave (K/W)
0.011

R2619ZD21K Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
R2619ZD21K

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.