Distributed Gate Capsule Type

R2714ZC18H

  • Electrical Characteristics
    • Catalog # R2714ZC18H
    • Repetitive Peak Off-State Voltage (VDRM) (V) 1800
    • Max Repetitive Reverse Voltage (VRRM) (V) 1800
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 2714
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 35600
    • I2t [Thyristor] (A2s) 6.34 x 10⁶
    • Tq (μs) 40
    • Reverse Recovery Charge (µC) 1400
    • Package Type W13
    • Threshold Voltage (V) 1.25
    • Slope Resistance (mOhm) 0.163
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.011
    • Sample Request No
    • Partner ECAD Models R2714ZC18H