Distributed Gate Capsule Type

R3047TC24M

  • Electrical Characteristics
    • Catalog # R3047TC24M
    • Repetitive Peak Off-State Voltage (VDRM) (V) 2400
    • Max Repetitive Reverse Voltage (VRRM) (V) 2400
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 3047
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 50000
    • I2t [Thyristor] (A2s) 12.5 x 10⁶
    • Tq (μs) 70
    • Reverse Recovery Charge (µC) 2100
    • Package Type W14
    • Threshold Voltage (V) 1.58
    • Slope Resistance (mOhm) 0.17
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.008
    • Sample Request No