Distributed Gate Capsule Type

R3115TJ24J

  • Electrical Characteristics
    • Catalog # R3115TJ24J
    • Repetitive Peak Off-State Voltage (VDRM) (V) 2400
    • Max Repetitive Reverse Voltage (VRRM) (V) 2400
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 3115
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 56000
    • I2t [Thyristor] (A2s) 15.68 x 10⁶
    • Tq (μs) 50
    • Reverse Recovery Charge (µC) 3350
    • Package Type W81
    • Threshold Voltage (V) 1.884
    • Slope Resistance (mOhm) 0.12
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.008
    • Sample Request No
    • Partner ECAD Models R3115TJ24J