Distributed Gate Capsule Type

R3559TC20M

  • Electrical Characteristics
    • Catalog # R3559TC20M
    • Repetitive Peak Off-State Voltage (VDRM) (V) 2000
    • Max Repetitive Reverse Voltage (VRRM) (V) 2000
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 3559
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 38900
    • I2t [Thyristor] (A2s) 7.57 x 10⁶
    • Tq (μs) 70
    • Reverse Recovery Charge (µC) 1750
    • Package Type W14
    • Threshold Voltage (V) 1.173
    • Slope Resistance (mOhm) 0.155
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.008
    • Sample Request No