Distributed Gate Capsule Type

R3968FC24M

  • Electrical Characteristics
    • Catalog # R3968FC24M
    • Repetitive Peak Off-State Voltage (VDRM) (V) 2400
    • Max Repetitive Reverse Voltage (VRRM) (V) 2400
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 4001
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 66000
    • I2t [Thyristor] (A2s) 21.78 x 10⁶
    • Tq (μs) 70
    • Reverse Recovery Charge (µC) 2600
    • Package Type W15
    • Threshold Voltage (V) 1.453
    • Slope Resistance (mOhm) 0.125
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.0065
    • Sample Request No